The MP100 Mobile Printer prints continuous labels and features an automatic cutter. The ultimate in flexibility with USB, Bluetooth, and mobile app connectivity. The compact size and protective bumper make this printer perfect for the plant floor or job site. Includes MP100 Printer, T100X000VPM-BK Continuous Tape Cassette, USB Cable, Impact Bumper, AC Power Adapter with North America power cord. For use with MP label cassettes. 2.13" x 5.75" (54 mm x 146 mm). Color Black and Gray. 1 package.
Note | For North America use |
Product Type | Mobile Printer |
Sub Brand | PXE™ |
Includes | (1) MP100 Printer, (1) T100X000VPM-BK Continuous Tape Cassette, (1) USB Cable, (1) Impact Bumper, (1) AC Power Adapter with North America power cord. |
Standards Met | RoHS Compliant |
Overall Length (In.) | 5.2 |
Overall Length (mm) | 132 |
Overall Height (In.) | 5.75 |
Overall Height (mm) | 146 |
UPC | 61305676341 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0324 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.1620 |
Product Bulletins | PXE™ Series MP100 Mobile Printer Product Bulletin IDCB92-SA-ENG | English | |
Product Bulletins | Desempeño de Grado Industrial Apto para Bluetooth Boletín de Productos IDCB92-SA-SPA | Spanish (Español) | |
Videos | Panduit PXE™ Mobile Printer Solutions Video | English | |
Part Drawings | Panduit MP100 Mobile Thermal Transfer Printer - 00406SBD_DC | English | |
Selection Guides | PARTNER VOOR DRAAGBARE LABELPRINTERS Selection Guide IDSG01--SA-NL | Dutch (Nederlands) | |
Selection Guides | PARTNER FÜR TRAGBARE ETIKETTENDRUCKER Selection Guide IDSG01--SA-DE | German (Deutsch) | |
Selection Guides | PARTENAIRES POUR DES SOLUTIONS D'IMPRESSION PORTABLES Selection Guide IDSG01--SA-FR | French (Français) | |
Selection Guides | PARTNER PER LE STAMPANTI PORTATILI DI ETICHETTE Selection Guide IDSG01--SA-IT | Italian (Italiano) | |
Selection Guides | Serie PXE Comparación de Productos IDSG2--SA-SPA | Spanish (Español) |