Offering additional features and capabilities, our MP200 mobile label printer delivers fast, on-demand label printing for efficient workflow management in industrial settings.
Note | For use in North America & Latin America |
Product Type | Mobile Printer |
Sub Brand | PXE™ |
Includes | Includes MP200 Printer, 1 Cassette of T100X000VPM-BK, Hand Carrying Case, Li-Ion Rechargeable Battery Pack, Magnetic Attachments, USB Cable, & Power Adapter (MP-ACS-1). |
Standards Met | RoHS Compliant |
Overall Length (In.) | 11.7 |
Overall Length (mm) | 298 |
Overall Width (In.) | 5.4 |
Overall Width (mm) | 136 |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 90 |
Configuration |
---|
UPC | 61305681800 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6990 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 3.4948 |
Product Bulletins | PXE™ Series MP200 Mobile Printer Product Bulletin IDCB93-SA-ENG | English | |
Product Bulletins | Tecnología Rentable con Funciones Avanzadas Boletín de Producto IDCB93-SA-SPA | Spanish (Español) | |
Videos | Panduit PXE™ Mobile Printer Solutions Video | English | |
Part Drawings | PXE™ MP200-KIT Customer Drawing | English | |
Application Guides | MP200 Printer Quick Reference Guide 00818EBA | English | |
Application Guides | Identification Solutions for Harsh Environments - IDAG3 | English | |
Certifications | Test Summary of UN test for Lithium ion Battery E2335034 | English | |
Flyers | PXE™ Printer Lifetime Warranty | English | |
Manuals | MP200 Printer Users Manual M00140500EN | English | |
MSDS | Lithium ion Rechargeable Battery Cell Safety Data Sheet 15QA046 | English |