Our power adapter module ensures a reliable power supply for our MP100 and MP200 mobile label printers, simplifying equipment management and enabling uninterrupted operation in various locations.
Note | Input: 100-240 VAC, 50-60 HZ, 1.2 A Output: 15 V, 2.7 A, 40.5 W. |
Product Type | Power Adapter |
Sub Brand | PXE™ |
Includes | Universal AC power adapter module and power cord for North America |
For Use With | MP300 |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 61305673542 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0551 |
Std. Ctn. Qty. | 45 |
Std. Ctn. Volume (cf) | 2.4792 |
Product Bulletins | MP300 PXE™ Series Mobile Printer Product Bulletin IDCB91 | English | |
Videos | Panduit PXE™ Mobile Printer Solutions Video | English | |
Part Drawings | MP300-ACS 120-240 VAC Universal Power Supply Module with North American Power Cord - 00406SBI_DC | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |