Our replacement rechargeable battery pack provides extended power and flexibility for your PXE MP200 or MP300 Mobile Label Printer, enabling continuous operation in various environments.
Sub Brand | Net-Access™ |
Product Type | Micro Data Center |
Overall Depth (In.) | 48 |
Overall Depth (mm) | 1.2 |
Overall Width (In.) | 27.6 |
Overall Width (mm) | 700 |
Overall Height (In.) | 79.8 |
Overall Height (mm) | 2.026 |
Color | Black |
Number of Rack Units | 42 |
Standards Met | EIA-310-E, TIA/EIA-942, UL2416, RoHS Compliant |
Application | Industrial Automation |
Configuration |
---|
UPC | 61305616979 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 108.0000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Pre-Configured Micro Data Center (MDC) Specification Sheet RKSP166 | English | |
Part Drawings | MDC79 - CUSTOMER DRAWING | English | |
Installation Documents | Pre-Configured MDC: IA-CD-0003 | English | |
Flyers | Pre-Configured MDC: ENG | English | |
White Papers | Protecting The Critical Structure That Makes Up The Industrial Network | English |