globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Panduit MP300 mobile label printer is the ideal solution for labeling in the field. Our printer offers a wide variety of die-cut and continuous label sizes up to 1.5” wide and an automatic cutter with capabilities for full and half cuts. With 360 dpi resolution and fast printing speed, the MP300 increases labeling productivity. Printer comes with one label cassette, hard carrying case, rechargeable battery pack, magnetic attachments, USB cable, and power adapter. Available only in North America.

Specifications

Note For North America use
Product Type Mobile Printer
Sub Brand PXE™
Includes (1) MP300 Printer, (1) S100X150VAM Self-Laminating Label Cassette, (1) Hard Carrying Case, (1) Li-lon rechargeable battery pack, (2) magnetic attachments, (1) USB cable, (1) AC Power Adapter with North America power cord.
Standards Met RoHS Compliant
Overall Length (In.) 11.6
Overall Length (mm) 295
Overall Height (In.) 3.8
Overall Height (mm) 97

Packaging Detail

UPC 61305676342
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1304
Std. Ctn. Qty. 5
Std. Ctn. Volume (cf) 0.6519

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Product Bulletins Soluciones Completas y Capacidad Industrial Boletín de Productos IDCB91-SA-SPA Spanish (Español)
Product Bulletins MP300 PXE™ Series Mobile Printer Product Bulletin IDCB91 English
Videos Panduit Mobile Printers Video English
Videos Panduit PXE™ Mobile Printer Solutions Video English
Part Drawings PXE™ MP300 Customer Drawing English
Application Guides Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG English
Certifications Test Summary of UN test for Lithium ion Battery E2335034 English
Manuals MP300 PRINTER Benutzerhandbuch Manuals M00126700DE German (Deutsch)
Manuals MP300 PRINTER Manual do Utilizador Manuals M00126700PT Portuguese (Português)
Manuals MP300 PRINTER Manuale di Istruzioni Manuals M00126700IT Italian (Italiano)
Manuals MP300 PRINTER Driftshåndbok Manuals M00126700NO Norwegian (norsk)
Manuals MP300 PRINTER Betjeningsvejledning Manuals M00126700DA Danish (dansk)
Manuals MP300 PRINTER Operatör El Kitabı Manuals M00126700PT Turkish (Türk)
Manuals MP300 PRINTER Användarhandbok Manuals M00126700SV Swedish (svenska)
Manuals MP300 PRINTER Handleiding Manual M00126700NL Dutch (Nederlands)
Manuals MP300 PRINTER Operator's Manual English
Manuals MP300 PRINTER Käyttäjän käsikirja Manuals M00126700FI -select-
MSDS Lithium Ion Rechargeable Battery Safety Data Sheet SDS-SUZ-00178 English
Selection Guides Keuzegids draagbare labelprinter IDSG01 - SA-NL Dutch (Nederlands)
Selection Guides Keuzegids draagbare Etikettendrucker IDSG01 - SA-DE German (Deutsch)
Selection Guides Guide de sélection de l'imprimante d'étiquettes portable IDSG01 - SA-FR French (Français)
Selection Guides Guida alla selezione di stampanti portatili per etichette IDSG01 - SA-IT Italian (Italiano)
Selection Guides Serie PXE Comparación de Productos IDSG2--SA-SPA Spanish (Español)
Selection Guides Shielded Copper Cabling Systems Selection Guide COSG28 English
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}