The most advanced model, our MP300 mobile label printer is suitable for demanding applications requiring higher quality prints with a wide range of features.
Note | For international use |
Product Type | Mobile Label Printer |
Sub Brand | PXE™ |
Includes | (1) MP300 Printer, (1) S100X150VAM Self-Laminating Label Cassette, (1) Hard Carrying Case, (1) Li-lon rechargeable battery pack, (2) magnetic attachments, (1) USB cable, (1) AC Power Adapter with EuroPlug and UK power cords. |
Standards Met | RoHS Compliant |
Overall Length (In.) | 11.6 |
Overall Length (mm) | 295 |
Overall Height (In.) | 3.8 |
Overall Height (mm) | 97 |
Configuration |
---|
UPC | 61305676661 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7786 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | MP300 PXE™ Series Mobile Printer Product Bulletin IDCB91-SA-FRA | French (Français) | |
Product Bulletins | Serie PXE Comparatif produits FRA | French (Français) | |
Product Bulletins | Soluciones Completas y Capacidad Industrial Boletín de Productos IDCB91-SA-SPA | Spanish (Español) | |
Product Bulletins | MP300 PXE™ Series Mobile Printer Product Bulletin IDCB91 | English | |
Videos | Panduit PXE™ Mobile Printer Solutions Video | English | |
Part Drawings | PXE™ MP300/E Customer Drawing | English | |
Certifications | Test Summary of UN test for Lithium ion Battery E2335034 | English | |
Flyers | PXE™ Printer Lifetime Warranty | English | |
Manuals | MP300 PRINTER Operator's Manual | English | |
MSDS | Lithium ion Rechargeable Battery Cell Safety Data Sheet 15QA046 | English |