The most advanced model, our MP300 mobile label printer is suitable for demanding applications requiring higher quality prints with a wide range of features.
Note | For North America use |
Product Type | Mobile Printer |
Sub Brand | PXE™ |
Includes | (1) MP300 Printer, (1) S100X150VAM Self-Laminating Label Cassette, (1) Hard Carrying Case, (1) Li-lon rechargeable battery pack, (2) magnetic attachments, (1) USB cable, (1) AC Power Adapter with North America power cord. |
Standards Met | RoHS Compliant |
Overall Length (In.) | 11.6 |
Overall Length (mm) | 295 |
Overall Height (In.) | 3.8 |
Overall Height (mm) | 97 |
Configuration |
---|
UPC | 61305676342 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1304 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.6519 |