Simplify your labeling tasks with our mobile label printer. This compact printer offers custom labels, a large barcode library, and prints up to 0.75" wide tapes, ideal for network and electrical use.
Note | Sold Globally |
Product Type | Mobile Printer |
Sub Brand | PXE™ |
Includes | Includes MP75 printer, T075X000VPM-BK continuous tape cassette and Quick reference card |
Standards Met | RoHS Compliant |
Overall Length (In.) | 6.7 |
Overall Length (mm) | 170 |
Overall Width (In.) | 4.3 |
Overall Width (mm) | 110 |
Overall Height (In.) | 2.2 |
Overall Height (mm) | 56 |
Configuration |
---|
UPC | 61305681796 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1445 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.7224 |
Product Bulletins | PXE™ Series MP75 Mobile Printer Product Bulletin IDCB94-SA-ENG | English | |
Product Bulletins | PXE™ Series MP75 Mobile Printer Product Bulletin IDCB94-SA-FRA | French (Français) | |
Product Bulletins | Serie PXE Comparatif produits FRA | French (Français) | |
Product Bulletins | Funcionalidad Eléctrica y de Red Rentable Boletín de Producto IDCB94-SA-SPA | Spanish (Español) | |
Videos | Panduit PXE™ Mobile Printer Solutions Video | English | |
Part Drawings | PXE™ MP75 Customer Drawing | English | |
Application Guides | MP75 Printer Quick Reference Guide 00817EBA | English | |
Flyers | PXE™ Printer Lifetime Warranty | English | |
Manuals | MP75 Printer Users Manual M00140400EN | English | |
Selection Guides | Serie PXE Comparación de Productos IDSG2--SA-SPA | Spanish (Español) |