Print labels efficiently with our hand-held printer. Features a QWERTY keypad with partial-cut and cut-to-length functionality. Includes software, labels, batteries, and quick reference card.
Product Type | Stainless Steel Cable Tie Tool |
Application | Installation tool for stainless steel cable ties and strapping |
Color | Gray |
Maximum Compatible Strap Width (In.) | 0.5 |
Maximum Compatible Strap Width (mm) | 12.7 |
Minimum Compatible Strap Width (In.) | 0.18 |
Minimum Compatible Strap Width (mm) | 4.9 |
Cut Off Type | Automatic |
For Use With | MLT/S/LH/H/EH, MLTC/H, MLTFC/S/H, MLTDH/EH |
Sub Brand | Pan-Steel® |
Overall Length (In.) | 7.8 |
Overall Length (mm) | 198.12 |
Overall Width (In.) | 1.27 |
Overall Width (mm) | 32.26 |
Overall Height (In.) | 5.73 |
Overall Height (mm) | 145.62 |
Tension Type | Controlled Tension |
Tool Type | Manual operated |
Configuration |
---|
UPC | 61305644920 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6320 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Fully Coated Stainless Steel Cable Ties Product Bulletin | English | |
Product Bulletins | Panduit Permanent Identification System Product Bulletin SSCB35--SA-ENG | English | |
Videos | Stainless Steel Cable Tie Installation Tool Video 16:9 GS4MT-E | English | |
Part Drawings | Part Drawing - GS4MT-E | English | |
Installation Documents | KGTS-ETL Tension Lockout Kit Installation Instructions For: GTS-E, GS2B-E, GTH-E, GS4H-E, GS4EH-E and GS4MT-E Tools | English | |
Installation Documents | Stainless Steel Tie Installation Tool Operating Instructions: PA27730A02 | English | |
Installation Documents | Screw-Type Tension Lockout Kit For: GS2B-E, GS4H-E & GS4EH-E & GS4MT-E Tools | English | |
Application Guides | Pan-Steel® Stainless Steel Systems Application Guide SSAG9--SA-ENG | English |