Delivers high-quality, durable prints for a variety of labels, with our thermal transfer ribbon to ensure clear communication in demanding environments.
Product Type | Thermal Transfer Ribbon |
Compatible Label | Polyester Labels, Continuous Vinyl Tapes, Marker Plates, Raised Panel Labels |
For Use With | TDP43ME |
Material | Resin |
Color | White |
Ribbon Color | White |
Overall Length (ft.) | 300 |
Overall Length (m) | 91.4 |
Overall Width (In.) | 2.5 |
Overall Width (mm) | 63.5 |
Configuration |
---|
UPC | 07498337261 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0230 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.1379 |
Part Drawings | Thermal Transfer Desktop Printer Ink Ribbons Part Drawing C11739 | English | |
Catalogs | Desktop Printers & Labels Catalog IDCB101 | English | |
Technical References | White Resin Ribbon:D-IDTR001--WW-ENG-WhiteResinRibbon.pdf | English |