Our desktop thermal transfer printer kit provides a complete solution for fast thermal transfer label creation, including a printer, software, supplies, and accessories for efficient identification.
Note | Use with thermal transfer label rolls and RME series thermal transfer ribbons |
Product Type | Desktop Printer |
Region | Global |
Connectivity | USB, Parallel Serial, Ethernet |
Includes | (1) Printer, (1) Panduit® Easy-Mark Plus™ Labeling Software, (1) RMEH4BL Black Hybrid Ribbon, (1) AC Power Adapter with EuroPlug Cord, (1) USB Cable, (1) User Manual, (1) Quick Start Card, (1) TDP43ME-RS Roll Stand, (1) TDP43ME-CASE, (1) Roll of S100X150VATY Labels, (1) Driver Disk |
Maximum Resolution (dpi) | 300 |
Print Speed (In/s) | 4 |
Print Speed (mm/s) | 101.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 11.2 |
Overall Depth (mm) | 284 |
Configuration |
---|
UPC | 07498364414 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.5715 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | TDP43ME Desktop Printer Video | English | |
Part Drawings | Desktop Printer Kit Part Drawing - PDF | English | |
Catalogs | Desktop Printers & Labels Catalog IDCB101 | English | |
Manuals | "PA26305A01_08_DE-DE TDP43ME MANUAL.pdf" - TDP43ME User Manual - German | German (Deutsch) | |
Manuals | "PA26305A01_08 TDP43ME MANUAL.pdf" - TDP43ME User Manual | English | |
Manuals | "PA26305A01_08_JA TDP43ME MANUAL.pdf" - TDP43ME User Manual - Japan | Japanese (日本語) | |
Manuals | "PA26305A01_08_PTBR TDP43ME MANUAL.pdf" - TDP43ME User Manual - Portuguese | Portuguese (Português) | |
Manuals | "PA26305A01_08_FR TDP43ME MANUAL.pdf" - TDP43ME User Manual - France | French (Français) | |
Manuals | "PA26305A01_08_KO-KR TDP43ME MANUAL.pdf" - TDP43ME User Manual - Korean | Korean (한국어) | |
Manuals | "PA26305A01_08_ES TDP43ME MANUAL.pdf" - TDP43ME User Manual - Spanish | Spanish (Español) | |
Manuals | "PA26305A01_08_ZH-CN TDP43ME MANUAL.pdf" - TDP43ME User Manual - Chinese | Chinese (中文) |