Pipe marker, 'CHILLED WATER RETURN' (legend), Green, Size A.
Note | Sold in US and Canada only |
Product Type | Pipe Marker |
Application | (1) 0.004 Inch Flexible Vinyl Marker Has UV-Resistant Polyester Overlaminate with High-Tack, Acrylic Adhesive Back; (2) Included Arrow Provides Proper Directional Flow Marking; (3) Durable, Protective Gloss Surface Withstands Fading, Abrasions, Splashes, Grease, Dust, and Dirt |
Background Color | Green |
Legend Color | White |
For Use With | Pipes and Piping Systems |
Legend | CHILLED WATER RETURN |
Material | Dura-Polyester Vinyl |
Standards Met | Meet or Exceed ASME (ANSI) A13.1-2007 Recommendations for Size, Color and Visibility, RoHS Compliant |
Maximum Compatible Pipe Diameter (In.) | 1.25 |
Maximum Compatible Pipe Diameter (mm) | 31.75 |
Minimum Compatible Pipe Diameter (In.) | 0.75 |
Minimum Compatible Pipe Diameter (mm) | 19.05 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -20 |
Durability (yr) | 7 |
Overall Width (In.) | 8 |
Overall Width (mm) | 203.2 |
Overall Thickness (In.) | 0.0039 |
Overall Thickness (mm) | 0.1 |
Overall Height (In.) | 1 |
Overall Height (mm) | 25.4 |
Part Features | 6-mil thick poly-composite vinyl with permanent acrylic adhesive backing scored liner for quick peel-off to apply onto pipe., Sub-surface image is protected by a high-gloss UV protective coating and is resistant to abrasions, humidity, chemicals, solvents, and fading from sunlight, Includes detachable arrow to provide proper directional flow marking, Fits pipe diameter .75" to 1.25" |
Configuration |
---|
UPC | 61305603201 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |