Pipe marker, 'HOT WATER RETURN' (legend), Yellow, Size A. Coiled Rigid Vinyl.
Note | Sold in US and Canada only |
Product Type | Pipe Marker |
Application | (1) Precoiled, Heavy Gauge 0.020 Inch Rigid Vinyl Plastic is Lightweight, Yet Durable to Withstand Tough Industrial Environments; (2) Fits Over Pipes with Dirty, Greasy, Or Rough Surfaces or Other Less than Perfect Surfaces; (3) Easy to Remove and Reapply |
Background Color | Yellow |
Legend Color | Black |
For Use With | Pipes and Piping Systems |
Legend | HOT WATER RETURN |
Material | Vinyl |
Standards Met | Meet or Exceed ASME (ANSI) A13.1-2007 Recommendations for Size, Color and Visibility, RoHS Compliant |
Maximum Compatible Pipe Diameter (In.) | 1.25 |
Maximum Compatible Pipe Diameter (mm) | 31.75 |
Minimum Compatible Pipe Diameter (In.) | 0.75 |
Minimum Compatible Pipe Diameter (mm) | 19.05 |
Maximum Operating Temperature (°C) | 70 |
Maximum Operating Temperature (°F) | 158 |
Minimum Operating Temperature (°C) | -20 |
Minimum Operating Temperature (°F) | -4 |
Durability (yr) | 2 |
Overall Width (In.) | 6 |
Overall Width (mm) | 152.4 |
Overall Thickness (In.) | 0.02 |
Overall Thickness (mm) | 0.508 |
Overall Height (In.) | 8 |
Overall Height (mm) | 203.2 |
Part Features | Heavy-gauge 20-mil rigid vinyl plastic is pre-coiled to wrap and 'snap' fit completely around the pipe, Fits over pipes with dirty, greasy, or rough surfaces or other less than perfect areas - and easy to remove and place back with the memory coil shape, Printed repeatedly with the legend and directional flow arrow, upright and upside-down, around the marker, for universal directional fit and visibility from various angles, Fits pipe diameter .75" to 1.25" |
Configuration |
---|
UPC | 61305604205 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0027 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |