The Portable Printer Continuous Heat Shrink Labels in White are made of Military-Grade Polyolefin. They measure 0.13" (3.1 mm) Diameter, 8' (2.4 m) Length, and 0.25" (6.4 mm) Width and have a wire range of 22 - 18 AWG. The fast-loading MP™ Label Cassette Includes both Label Material and Ribbon for Easy Label Changing.
Note | For use with MP printers |
Product Type | Heat Shrink Label |
Color | White |
Compatible Wire Gauge (AWG) | 22 - 18 |
Material | Polyolefin |
Resistance Properties | Military Grade |
Standards Met | RoHS Compliant |
Sub Brand | PXE™ |
Minimum Cable Diameter (In.) | 0.04 |
Minimum Cable Diameter (mm) | 1 |
Maximum Cable Diameter (In.) | 0.13 |
Maximum Cable Diameter (mm) | 3.3 |
Label Height (In.) | 0.27 |
Label Height (mm) | 6.8 |
Label Width (In.) | 0.25 |
Label Width (mm) | 6.4 |
Roll Length (ft.) | 8 |
Roll Length (m) | 2.4 |
Minimum Operating Temperature (°C) | -55 |
Minimum Operating Temperature (°F) | -67 |
Maximum Operating Temperature (°C) | 135 |
Maximum Operating Temperature (°F) | 275 |
UPC | 61305677602 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0014 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 0.0346 |