Yellow, nylon cloth label for 12 — 10 AWG wires, 250/cassette, 0.5" x 0.75".
Label Dimensions (In.) | 0.5W x 0.75H |
Product Type | Non-Laminated Label |
Sub Brand | P1™ |
Color | Yellow |
Includes | (250) Nylon cloth label, (1) cassette |
Material | Nylon |
Number of Labels per Cassette | 250 |
Label Width (In.) | 0.5 |
Label Width (mm) | 12.7 |
Label Height (In.) | 0.75 |
Label Height (mm) | 19.1 |
Overall Width (In.) | 0.5 |
Overall Width (mm) | 12.7 |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 07498333153 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0873 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8725 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Technical References | Nylon Cloth Cassettes Technical Data Sheet | English |