Keep your wiring organized and professional with our easy-to-use, turn-tell label cassette. Perfect for a clean, polished look.
Note | For use with LS8E and LS8EQ printers |
Product Type | Turn-Tell Label |
Sub Brand | P1™ |
Cable Type | Category 5e UTP/Category 6 UTP/Category 6A UTP |
Color | Red |
Compatible Wire Gauge (AWG) | 10-6 |
Material | Vinyl |
Number of Labels per Cassette | 100 |
Standards Met | RoHS Compliant |
Label Length (In.) | 1.5 |
Label Length (mm) | 38.1 |
Label Width (In.) | 1 |
Label Width (mm) | 25.4 |
Label Height (In.) | 1.5 |
Label Height (mm) | 38.1 |
Maximum Cable Diameter (In.) | 0.28 |
Maximum Cable Diameter (mm) | 7.1 |
Minimum Cable Diameter (In.) | 0.22 |
Minimum Cable Diameter (mm) | 5.6 |
Print-On Area Height (In.) | 0.5 |
Print-On Area Height (mm) | 12.7 |
Maximum Operating Temperature (°C) | 93 |
Maximum Operating Temperature (°F) | 200 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Label Application | Cable & Wire Marking |
Configuration |
---|
UPC | 07498357197 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0873 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8725 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Part Drawings | Part Drawing - PDF - C10783-1 | English | |
Technical References | Turn-Tell Cassettes Technical Data Sheet | English |