Panduit S100X150VAM vinyl self-laminating label cassettes, can easily be installed on existing terminated wires and assemblies and does not require disconnecting wires or cables. Upgrade your cable coding system with improved organization and identification. Adhesive labels for wire/cable identification with white print-on area and clear overlaminate. Label is 1.0" x 1.5", with 1.0" x 0.5" print-on area. For use with Panduit MP series printers and designed for cat. 5/5e/6 cable. 175 labels per cassette.
Note | For use with MP300 printer |
Product Type | Self-Laminating Label |
Sub Brand | PXE™ |
Color | White |
Compatible Wire Gauge (AWG) | CAT. 5E/CAT. 6, 10 – 6 AWG |
Material | Vinyl |
Number of Labels per Cassette | 175 |
Standards Met | RoHS Compliant |
Minimum Cable Diameter (In.) | 0.16 |
Minimum Cable Diameter (mm) | 4 |
Maximum Cable Diameter (In.) | 0.32 |
Maximum Cable Diameter (mm) | 8.1 |
Label Height (In.) | 1.5 |
Label Height (mm) | 38.1 |
Label Width (In.) | 1 |
Label Width (mm) | 25.4 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Maximum Operating Temperature (°C) | 66 |
Maximum Operating Temperature (°F) | 150 |
Print-On Area Height (In.) | 0.5 |
Print-On Area Height (mm) | 12.7 |
Label Application | Cable & Wire Marking |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
UPC | 61305676136 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0856 |
Std. Ctn. Qty. | 80 |
Std. Ctn. Volume (cf) | 1.3691 |
Product Bulletins | Soluciones Completas y Capacidad Industrial Boletín de Productos IDCB91-SA-SPA | Spanish (Español) | |
Product Bulletins | MP300 PXE™ Series Mobile Printer Product Bulletin IDCB91 | English | |
Data Sheets | Self-Laminating Translucent Vinyl Film | English | |
Videos | Panduit PXE™ Mobile Printer Solutions Video | English | |
Part Drawings | MP Self-Laminating Labels | English | |
Brochures | Soluciones de Infraestructura Educativa por Panduit y Atlona Folleto CPCB254 | Spanish (Español) | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |