BLANK (NFPA DIAMOND SYMBOL) PLACARD 10X10
Note | Sold in US and Canada only |
Product Type | Hazard Communication Label |
Material | Vinyl |
Finish/Coating | Adhesive-Coated |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -20 |
Overall Height (In.) | 10 |
Overall Height (mm) | 254 |
Color | Black/Red/Blue/Yellow/White |
Part Features | 10" x 10" blank NFPA placard is printed with the proper color coding using UV stable inks, 4-mil thick vinyl with permanent acrylic adhesive back, Suitable for indoor or sheltered environments, Write in the numbers and symbols on the placard or use pre-printed number and symbol hazard panels (sold separately) |
Configuration |
---|
UPC | 61305606159 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0002 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |