Ensure clear calibration identification with our write-on calibration label. Durable and easy to write on, it provides reliable labeling for industrial and commercial applications.
Product Type | Quality Label |
Legend | CALIBRATION |
Legend Color | Green |
Background Color | White |
Environment | Indoor/Outdoor |
Material | Vinyl Cloth |
Maximum Operating Temperature (°C) | 77 |
Maximum Operating Temperature (°F) | 170 |
Minimum Operating Temperature (°C) | -46 |
Minimum Operating Temperature (°F) | -50 |
Standards Met | RoHS Compliant |
Number of Labels | 350 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Overall Height (In.) | 0.62 |
Overall Height (mm) | 15.9 |
Configuration |
---|
UPC | 07498394824 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0146 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0586 |
Part Drawings | Part Drawings - PDF - C10658 | English | |
Technical References | Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4 | English |