The PCV-480BY Voltage Marker is rated for indoor use and features excellent adhesive properties when applied to a clean, dry surface. The legend reads, "480 Volts" Vinyl. 4.5" x 1.12" (114.3 mm x 28.44 mm). 1.25" - 3" (31.75 mm - 76.2 mm) compatible pipe diameter. Color Orange. Legend Black. 4 markers per card. 5 cards per package.
Product Type | Voltage Marker |
Legend | 480 Volts |
Legend Color | Black |
Background Color | Orange |
Environment | Indoor |
Material | Vinyl |
Maximum Compatible Pipe Diameter (In.) | 3 |
Maximum Compatible Pipe Diameter (mm) | 76.2 |
Minimum Compatible Pipe Diameter (In.) | 1.25 |
Minimum Compatible Pipe Diameter (mm) | 31.75 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -29 |
Minimum Operating Temperature (°F) | -20 |
Standards Met | RoHS Compliant |
Number of Labels | 5 |
Overall Width (In.) | 4.5 |
Overall Width (mm) | 114.3 |
Overall Height (In.) | 1.125 |
Overall Height (mm) | 28.6 |
Color | Black/Orange |
Part Features | Highly visible colors and headers |
UPC | 07498342996 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1748 |
Videos | Panduit Safety Solutions Overview Video | English | |
Part Drawings | PCV´s Voltage and Fiber Optic Markers | English |