Improve electrical safety and efficiency with our reliable clip-on wire marker, designed for clear identification.
Product Type | Wire Marker |
Sub Brand | StrongHold™ |
Background Color | White |
Color | White/Black |
Legend Color | Black |
Legend | R |
Material | Acetal |
Finish/Coating | Non-Adhesive |
Maximum Cable Diameter (In.) | 0.37 |
Maximum Cable Diameter (mm) | 9.4 |
Minimum Cable Diameter (In.) | 0.23 |
Minimum Cable Diameter (mm) | 5.8 |
Maximum Operating Temperature (°C) | 90 |
Maximum Operating Temperature (°F) | 194 |
Minimum Operating Temperature (°C) | -30 |
Minimum Operating Temperature (°F) | -22 |
Overall Width (In.) | 0.19 |
Overall Width (mm) | 4.8 |
Overall Height (In.) | 0.3 |
Overall Height (mm) | 7.6 |
Part Features | Non-adhesive markers grip tightly to wire/cable, Markers supplied on application wand tool, Chevron cut keeps multiple markers aligned, Black legend is embossed into wire marker clip |
Configuration |
---|
UPC | 07498393854 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0068 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0676 |
Videos | StrongHold Marker Book - Product Video | English | |
Part Drawings | PCA23-* CLIP-ON WIRE MARKER | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |