Our wire marker card allows for kitting in project builds while protecting unused markers. Markers are durable enough for up to five years and are designed to withstand various outdoor environments.
Color | White |
Write-On Area Height (In.) | 9.25 |
Write-On Area Height (mm) | 235.9 |
Marker Width (In.) | 0.25 |
Marker Width (mm) | 6.35 |
Material | Vinyl Cloth |
Maximum Operating Temperature (°C) | 77 |
Maximum Operating Temperature (°F) | 170 |
Minimum Operating Temperature (°C) | -46 |
Minimum Operating Temperature (°F) | -50 |
Number of Markers per Card | 36 |
Legend | 10 |
Marker Length (In.) | 1.5 |
Marker Length (mm) | 38.1 |
Maximum Cable Diameter (In.) | 0.38 |
Maximum Cable Diameter (mm) | 9.5 |
Product Type | Wire Marker Card |
Standards Met | RoHS Compliant |
Sub Brand | StrongHold™ |
Overall Width (In.) | 0.25 |
Configuration |
---|
UPC | 07498393010 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0140 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0560 |
Videos | StrongHold Marker Book - Product Video | English | |
Part Drawings | Solid Numbers and Letters PCM* Wire Marker Cards* | English | |
Catalogs | PCM Wire Marker Cards Catalog Page | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Technical References | GMC - Technical Data Sheet for Vinyl Cloth Markers | English | |
Technical References | Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4 | English |