StrongHold PCM-4 Pre-Printed Wire Marker Cards allow for “kitting” in project builds. They are printed on vinyl cloth with a plastic liner that provides easy removal of markers while protecting unused markers. Markers are durable enough for up to 5 years and are designed to withstand various outdoor environments. Legend: 4, 36 markers per card, and 25 cards per package.
Color | White |
Write-On Area Height (In.) | 9.25 |
Write-On Area Height (mm) | 235.9 |
Marker Width (In.) | 0.25 |
Marker Width (mm) | 6.35 |
Material | Vinyl Cloth |
Maximum Operating Temperature (°C) | 77 |
Maximum Operating Temperature (°F) | 170 |
Minimum Operating Temperature (°C) | -46 |
Minimum Operating Temperature (°F) | -50 |
Number of Markers per Card | 36 |
Legend | 4 |
Marker Length (In.) | 1.5 |
Marker Length (mm) | 38.1 |
Maximum Cable Diameter (In.) | 0.38 |
Maximum Cable Diameter (mm) | 9.5 |
Product Type | Wire Marker Card |
Standards Met | RoHS Compliant |
Sub Brand | StrongHold™ |
UPC | 07498393004 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0140 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0560 |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Marker Book - Product Video | English | |
Part Drawings | Solid Numbers and Letters PCM* Wire Marker Cards* | English | |
Catalogs | PCM Wire Marker Cards Catalog Page | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Technical References | GMC - Technical Data Sheet for Vinyl Cloth Markers | English | |
Technical References | Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |