Mark hazardous areas with our high-visibility hazard tape. Durable, weather-resistant, and easy to apply.
Product Type | Warning Tape |
Color | Black/Yellow |
Material | Vinyl |
Overall Length (ft.) | 54 |
Overall Length (m) | 16.45 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Overall Thickness (In.) | 0.006 |
Overall Thickness (mm) | 0.152 |
Maximum Operating Temperature (°C) | 79 |
Maximum Operating Temperature (°F) | 175 |
Minimum Operating Temperature (°C) | -33 |
Minimum Operating Temperature (°F) | -29 |
Application | (1) Color-Coded for Quick Identification, (2) Can be Used in Place of Paint, (3) Excellent Adhesion Properties when Applied to a Clean, Dry Surface. |
Environment | Indoor |
Legend | BLANK (BLACK/YELLOW STRIPES) |
Configuration |
---|
UPC | 07498397200 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0350 |
Std. Ctn. Qty. | 12 |
Std. Ctn. Volume (cf) | 0.4196 |
Product Bulletins | Facility Identification Tapes: SFCB04--WW-ENG | English | |
Part Drawings | Part Drawings - PDF - C10939 | English |