Our vinyl thermal transfer continuous tape delivers durable, professional identification for safety and facility management. It features crisp, clear labels for optimal readability.
Note | Resin ribbon recommended. For use with TDP printers. |
Product Type | Continuous Tape Label |
Color | White |
Material | Vinyl |
Printer Type | Thermal Transfer |
Standards Met | RoHS Compliant |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -50 |
Minimum Operating Temperature (°F) | -58 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Overall Width (In.) | 4 |
Overall Width (mm) | 101.6 |
Overall Thickness (In.) | 0 |
Overall Thickness (mm) | 0.1 |
Part Features | Highly visible colors |
Configuration |
---|
UPC | 07498357391 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0835 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.3338 |
Part Drawings | Thermal Transfer Continuous Tapes Part Drawing C10274 | English | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Technical References | Thermal Transfer Printable Colored Vinyl Film | English |