Warn of hazards with our pinch point warning sign. High-visibility design ensures safety by clearly indicating danger zones, suitable for both indoor and outdoor use.
Note | High Quality Sign for Use Indoors and Outdoors. Pinch Point pictogram. |
Product Type | Safety Sign |
Application | Hazard Communication |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Environment | Indoor/Outdoor |
Color | Black/Yellow |
Legend Color | Black |
Resistance Properties | Abrasion-Resistant, Chemical-Resistant UV-Resistant |
Standards Met | RoHS Compliant |
Overall Width (In.) | 2.25 |
Overall Width (mm) | 57.2 |
Overall Height (In.) | 2.25 |
Overall Height (mm) | 57.2 |
Maximum Operating Temperature (°C) | 135 |
Maximum Operating Temperature (°F) | 275 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Number of Signs | 20 |
Configuration |
---|
UPC | 07498346118 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0093 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.1860 |
Part Drawings | Part Drawings - PDF - C10949 | English |