Ensure compliance and safety with our NEC 2020 compliant solar labels. Clearly identify indoor or outdoor electrical components and potential hazards with this essential kit.
Product Type | Pre-Printed Solar Label |
Material | Polyester |
Environment | Indoor/Outdoor |
Standards Met | UL969, IFC 2012, NEC 2020 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 180 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Number of Signs | 35 |
Configuration |
---|
UPC | 61305689738 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0083 |
Std. Ctn. Qty. | 40 |
Std. Ctn. Volume (cf) | 0.3339 |
Product Bulletins | Pre-Printed Labels for Solar Energy Product Bulletin IDCB98 | English | |
Part Drawings | Solar Label Multipack Part Drawing 01214ECQ-DC | English |