Improve solar system safety and compliance with our durable, weatherproof solar label. It features essential warning and identification information.
Product Type | Pre-Printed Solar Label |
Material | Polyester |
Environment | Indoor/Outdoor |
Durability (yr) | 10 |
Color | Black/Orange/White |
Legend Color | Black |
Label Property | Non-reflective |
Resistance Properties | Abrasion-Resistant, Chemical-Resistant UV-Resistant |
Standards Met | UL969, IFC 2012, NEC 2020 |
Overall Width (In.) | 4 |
Overall Width (mm) | 101.6 |
Overall Height (In.) | 2 |
Overall Height (mm) | 50.8 |
Maximum Operating Temperature (°C) | 82 |
Maximum Operating Temperature (°F) | 180 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Number of Signs | 50 |
Configuration |
---|
UPC | 61305687537 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0415 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.2075 |
Product Bulletins | Pre-Printed Labels for Solar Energy Product Bulletin IDCB98 | English | |
Data Sheets | High Tack Thermal Transfer Printable Polyester Film Data Sheet | English | |
Part Drawings | Solar Labels Part Drawing 01214ECJ-DC | English |