globe
US & Canada | English
Product availability varies per region
globe
US & Canada | English
Find a
Partner
or
Distributor
Contact Us
My Account
rj45 connectors
Clear
Search
Loading
All Products
ic_expand_more_18px-2
Solutions
ic_expand_more_18px-2
Support
ic_expand_more_18px-2
About Us
ic_expand_more_18px-2
Careers at Panduit
The Hub – Partner Portal
Product Registration
Panduit Connections Blog
Panduit Product Catalogs
Parts List
Part List
0 lines 0 items
Part List
Added
item(s)
View List >>
Part List
View List >>
Search Results for “”
All Results
Products
Content
Filter By:
Result Type
Loading
Clear
Category
Loading
Clear
Content Type
Loading
Clear
Sub Brand
Loading
Clear
Color
Loading
Clear
Application
Loading
Clear
Body Width (In.)
Loading
Clear
Body Width (mm)
Loading
Clear
Cable Color
Loading
Clear
Cable Construction
Loading
Clear
Color Code
Loading
Clear
Conductor Gauge (AWG)
Loading
Clear
Conductor Type
Loading
Clear
Connector 1 Type
Loading
Clear
Connector 2 Type
Loading
Clear
Environment
Loading
Clear
Fiber Type
Loading
Clear
Flammability Rating
Loading
Clear
For Use With
Loading
Clear
IP Rating
Loading
Clear
Jacket Material
Loading
Clear
Legend
Loading
Clear
Material
Loading
Clear
Maximum Bundle Diameter (In.)
Loading
Clear
Maximum Bundle Diameter (mm)
Loading
Clear
Maximum Operating Temperature (°C)
Loading
Clear
Maximum Operating Temperature (°F)
Loading
Clear
Minimum Bundle Diameter (In.)
Loading
Clear
Minimum Loop Tensile Strength (N)
Loading
Clear
Minimum Loop Tensile Strength (lb)
Loading
Clear
Minimum Operating Temperature (°C)
Loading
Clear
Minimum Operating Temperature (°F)
Loading
Clear
Module Type
Loading
Clear
Mount Method
Loading
Clear
Note
Loading
Clear
Number of Fibers
Loading
Clear
Number of Rack Units
Loading
Clear
Overall Depth (mm)
Loading
Clear
Overall Height (In.)
Loading
Clear
Overall Height (mm)
Loading
Clear
Overall Length (In.)
Loading
Clear
Overall Length (ft.)
Loading
Clear
Overall Length (m)
Loading
Clear
Overall Length (mm)
Loading
Clear
Overall Thickness (In.)
Loading
Clear
Overall Thickness (mm)
Loading
Clear
Overall Width (In.)
Loading
Clear
Overall Width (mm)
Loading
Clear
Patch Cord Type
Loading
Clear
Performance Level
Loading
Clear
Plug Type
Loading
Clear
Product Type
Loading
Clear
Resistance Properties
Loading
Clear
Package Quantity
Loading
Clear
Stud Hole Size (mm)
Loading
Clear
Tongue Thickness (In.)
Loading
Clear
Tongue Thickness (mm)
Loading
Clear
Tongue Type
Loading
Clear
Tongue Width (In.)
Loading
Clear
Tongue Width (mm)
Loading
Clear
Blog Categories
Loading
Clear
Blog Author
Loading
Clear
Content Language
Loading
Clear
Sort By:
Relevance
Best Seller
A-Z
Z-A
Relevance
Best Seller
A-Z
Z-A
Clear All Filters
No Results:
Check your search for typos
Use more generic search terms
The product may have been discontinued
Need help finding something?
Call (800)-777-3300
Or
Email Us
Updating results
Compare
Remove All Items
Compare Items