Maintaining a watertight seal and providing strain relief, our grommet secures and protects your terminated cables of various sizes within enclosures.
Product Type | Cable Entry System Frame |
IP Rating | IP65 |
Number of Frame Openings | 1 |
Outer Diameter (In.) | 2.44 |
Outer Diameter (mm) | 62 |
Cutout Diameter (In.) | 1.57 |
Cutout Diameter (mm) | 40 |
Installation Height (In.) | 0.71 |
Installation Height (mm) | 18 |
Flammability Rating | V0 |
Maximum Operating Temperature (°C) | 100 |
Maximum Operating Temperature (°F) | 212 |
Minimum Operating Temperature (°C) | -30 |
Minimum Operating Temperature (°F) | -22 |
Color | Black |
Material | Nylon 6.6 |
Standards Met | UR Recognized and cURus Recognized |
Shape | Round |
NEMA Rating | 1, 12 |
Resistance Properties | UV-Resistant |
Configuration |
---|
UPC | 61305685594 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0731 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.7311 |
Product Bulletins | Cable Entry Systems - French Product Bulletin FRCB3--SA-FRA | French (Français) | |
Product Bulletins | Cable Entry Systems - Product Bulletin FRCB3-SA-ENG | English | |
Product Bulletins | Sistema de Entrada de Cables (Pasamuros) Boletín de Productos FRCB3-SA-SPA | Spanish (Español) | |
Videos | Cable Entry Systems Video | English | |
Part Drawings | CEST2-RL Control Customer Drawing - 00872EBG-DC | English | |
Installation Documents | Cable Entry Systems Instruction Sheet | English | |
Cable Entry System Timelapse Comparison - Round | English | ||
3D CAD Models | CAD Model | English | |
Case Studies | Cable Entry Systems Case Study FRCS1 | English | |
Technical References | Cable Entry Systems Punches and Dies Reference | English |