Keep your equipment safe with our cable entry bushing. Providing a secure and reliable way to route cables through your enclosures, preventing damage to maintain IP/NEMA ingress ratings.
Product Type | Cable Entry System Grommet |
Application | ASI Grommet |
Compatible for Frame Opening | Medium |
Flammability Rating | V0 |
Maximum Operating Temperature (°C) | 100 |
Maximum Operating Temperature (°F) | 212 |
Minimum Operating Temperature (°C) | -30 |
Minimum Operating Temperature (°F) | -22 |
For Use With | Cable Entry System Frames for Terminated Cables |
Color | Black |
Material | TPE |
Standards Met | UR Recognized & cURus Recognized |
Resistance Properties | UV-Resistant |
Configuration |
---|
UPC | 61305685565 |
Std. Pkg. Qty. | 4 |
Std. Pkg. Volume (cf) | 0.0097 |
Std. Ctn. Qty. | 300 |
Std. Ctn. Volume (cf) | 0.7311 |
Product Bulletins | Cable Entry Systems - French Product Bulletin FRCB3--SA-FRA | French (Français) | |
Product Bulletins | Cable Entry Systems - Product Bulletin FRCB3-SA-ENG | English | |
Product Bulletins | Sistema de Entrada de Cables (Pasamuros) Boletín de Productos FRCB3-SA-SPA | Spanish (Español) | |
Videos | Cable Entry Systems Video | English | |
Part Drawings | CEG Control Customer Drawing - 00872EBE-DC | English | |
Installation Documents | Cable Entry Systems Instruction Sheet | English | |
3D CAD Models | CAD Model | English | |
Case Studies | Cable Entry Systems Case Study FRCS1 | English | |
Technical References | Cable Entry Systems Punches and Dies Reference | English |