The CLT150F-X20 Corrugated Loom Slit Wall Tubing protects cables from impact and abrasion. Features a slit for easy installation onto a bundle of wires or a pre-assembled harness assembly, increasing productivity. Hold in place with cable ties and accessories. Suitable for indoor applications. UL94-HB flammability rating and a maximum temperature rating of 122°F (50°C). Polyethylene. Inside diameter 1.58" (40.0mm). Color Black. 1 per package.
Product Type | Corrugated Loom Tubing |
Color | Black |
Environment | Indoor |
Flammability Rating | UL94-HB |
Inside Diameter (In.) | 1.58 |
Inside Diameter (mm) | 40 |
Material | Polyethylene |
Resistance Properties | Abrasion-Resistant |
Maximum Operating Temperature (°C) | 50 |
Minimum Operating Temperature (°F) | -40 |
Maximum Operating Temperature (°F) | 122 |
Minimum Operating Temperature (°C) | -40 |
Nominal Diameter (In.) | 1.5 |
Nominal Diameter (mm) | 38.1 |
Outer Diameter (In.) | 1.85 |
Outer Diameter (mm) | 47 |
Overall Length (ft.) | 10 |
Overall Length (m) | 3.1 |
Standards Met | RoHS Compliant |
Part Features | Provides protection for cables, crush impact and abrasion resistant |
UPC | 07498382897 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8359 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Slit & Non-slit Corrugated Loom Tubing Part Drawing GB0222BP | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Selection Guides | Wire Abrasion Protection Selection Guide FRSG8-WW-ENG | English | |
Technical References | Abrasion Protection Shelf Life | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |