Easily shield cables from damage with our corrugated loom slit wall tubing, provides quick and easy installation for wire harnesses, with additional options for outdoor and electric vehicle use.
Sub Brand | Net-Access™ |
Product Type | Micro Data Center |
Overall Depth (In.) | 48 |
Overall Depth (mm) | 1.2 |
Overall Width (In.) | 27.6 |
Overall Width (mm) | 700 |
Overall Height (In.) | 79.8 |
Overall Height (mm) | 2.026 |
Color | Black |
Number of Rack Units | 42 |
Standards Met | EIA-310-E, TIA/EIA-942, UL2416, RoHS Compliant |
Application | Industrial Automation |
Configuration |
---|
UPC | 61305616979 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 108.0000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Pre-Configured Micro Data Center (MDC) Specification Sheet RKSP166 | English | |
Part Drawings | MDC79 - CUSTOMER DRAWING | English | |
Installation Documents | Pre-Configured MDC: IA-CD-0003 | English | |
Flyers | Pre-Configured MDC: ENG | English | |
White Papers | Protecting The Critical Structure That Makes Up The Industrial Network | English |