Protect your cables with our durable, flexible tubing fitting. Ideal for data centers, it ensures organized, secure, and efficient cable management. Keep your network running smoothly.
Product Type | Corrugated Loom Tubing |
Application | To Securely Join CLT At Junctions And Breakouts While Improving The Appearance Of Wire Harnesses |
Color | Black |
Flammability Rating | HB |
Material | Polypropylene |
Branch Diameter (In.) | 0.38 |
Branch Diameter (mm) | 9.7 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Standards Met | RoHS Compliant |
Trunk Diameter (In.) | 0.25 |
Trunk Diameter (mm) | 6.4 |
Overall Length (In.) | 2.06 |
Overall Length (m) | 52.3 |
Overall Width (In.) | 2.06 |
Overall Width (mm) | 52.3 |
Overall Height (In.) | 0.49 |
Overall Height (mm) | 12.4 |
Part Features | Provide a secure way to join CLT at junctions and breakouts while improving the appearance of wire harnesses |
Configuration |
---|
UPC | 07498383875 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.1185 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.4739 |
Part Drawings | Part Drawing - PDF - Corrugated Tubing Fittings_CF_GB0239HF | English | |
Installation Documents | Drop Ceiling Fitting Installation Instructions RW96 | English |