Protect your wires and cables in demanding applications, while providing reliable and flexible insulation, strain relief and superior flame resistance with our thin wall tubing,
Product Type | Heat Shrink Tubing |
Color | Blue |
Material | Cross-Linked Polyolefin |
Nominal Diameter (mm) | 12.7 |
Nominal Recovered Wall Thickness (In.) | 0.025 |
Nominal Recovered Wall Thickness (mm) | 0.6 |
Sub Brand | Dry-Shrink™ |
Overall Length (ft.) | 200 |
Overall Length (m) | 61.1 |
Resistance Properties | Flame-Retardant |
Shrink Ratio | 2:1 |
Minimum Expanded Inside Diameter (mm) | 12.7 |
Application | For Dry Locations |
Configuration |
---|
UPC | 07498377823 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.9497 |
Std. Ctn. Qty. | 2 |
Std. Ctn. Volume (cf) | 1.8995 |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | HSTT Thin Wall Heat Shrink: GB0239KH | English | |
Line Cards | Panduit® Abrasion Protection Products Line Card HSLC1-WW-ENG | English | |
MSDS | MSDS-Heat Shrinkable Tubing | English | |
Selection Guides | Heat Shrink Selection Guide | English | |
Technical References | Abrasion Protection Shelf Life | English |