Secure your cables in harsh environments with our stainless steel buckle strap. Versatile design fits various cables, offering reliable protection against high short circuit fault currents.
Product Type | Strapping |
Application | Corrosive Environment |
Color | Natural |
Environment | Harsh/Indoor/Outdoor |
For Use With | BT75SDT |
Material | Stainless Steel Type 316 |
Maximum Bundle Diameter (In.) | 10 |
Maximum Bundle Diameter (mm) | 254 |
Maximum Installation Temperature (°C) | 538 |
Maximum Installation Temperature (°F) | 1000 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 10656 |
Minimum Loop Tensile Strength (lb) | 2400 |
Overall Length (In.) | 38.4 |
Overall Length (mm) | 975 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
Standards Met | RoHS Compliant, UL E56854, UV Resistant |
Sub Brand | Pan-Steel® |
Strap Breaking Strength (N) | 10656 |
Strap Breaking Strength (lb) | 2400 |
Overall Thickness (In.) | 0.03 |
Overall Thickness (mm) | 0.76 |
Part Features | Fold over design provides high-retained tension in mechanical fastening and cable bundling applications; After tensioning, cut end is locked inside low profile buckle – no sharp edges; Can be used in a wide range of applications including direct burial; Smooth surfaces and rounded edges assures cable protection and worker safety. |
Configuration |
---|
UPC | 07498358711 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.2309 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Cable Cleats Overview Video | English | |
Part Drawings | MS75 Discrete Length Tie .75" [19.0] Wide Part Drawing N41311BS_DC | English | |
Installation Documents | MS75 Buckle Strap Cable Cleat Installation Instructions 1007728 | English | |
Application Guides | Stainless Steel Application Guide SSAG04--SA-ENG | English | |
Brochures | Abrazaderas de Cables para Protección Contra Cortocircuitos Folleto CTCB38 | Spanish (Español) | |
Brochures | Brides de câble pour installations électriques Brochure | French (Français) | |
Brochures Non Product | Abrazaderas de Cables para Protección Contra Cortocircuitos CTCB38--SA-SPA | Spanish (Español) | |
Catalogs | Cable Cleats For Short Circuit Protection | English | |
Flyers | Short Circuit Protection Solutions - SSFL03--SA-CHI | Chinese (中文) | |
Flyers | Panduit’s Cable Cleat Products for Short Circuit Protection | English |