Streamline your low voltage installations with our Integral Mounting Bracket. Perfect for secure, efficient mounting, it enhances organization and reliability on any job site.
Product Type | Low Voltage Wiring Duct Integral Mounting Bracket |
Sub Brand | StrongHold™ |
Application | New Construction Applications, Low Voltage Cabling |
Color | Silver |
Finish/Coating | Galvanized |
Material | Steel |
Overall Depth (In.) | 1.35 |
Overall Depth (mm) | 34.3 |
Overall Width (In.) | 5.54 |
Overall Width (mm) | 140.7 |
Overall Height (In.) | 4 |
Overall Height (mm) | 101.6 |
Standards Met | RoHS Compliant |
Part Features | Single Gang; Screws Included |
Configuration |
---|
UPC | 07498339187 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.2110 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Part Drawings | Part Drawing - PDF - GB3668CH A RV03A | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |