globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Product Type Support Bracket
Sub Brand StrongHold™
Application Screw on Beam Clamp with Tapped Hole to Accommodate Threaded Rod
Color Black
Material Steel
Maximum Compatible Rod Size (In.) 0.25
Maximum Compatible Rod Size (mm) 6.35
Standards Met RoHS Compliant
Part Features Suitable for up to 1/2" flange

Runtime Graph

Configuration

Packaging Detail

UPC 07498362836
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.1820
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items