Our harness clip keeps wire bundles neatly organized and secure with its flexible design and strong spring mechanism. Both vertical and horizontal mounting options ensure a tight hold.
Product Type | Wire Clip |
Application | Vertical and Horizontal Loading Configurations with Integral “Spring” Holds Wire Bundles Tightly |
Body Material | Acetal |
Color | Black |
Environment | Indoor/Outdoor |
Maximum Bundle Diameter (In.) | 0.47 |
Maximum Bundle Diameter (mm) | 9 |
Maximum Compatible Panel Thickness (In.) | 0.04 |
Maximum Compatible Panel Thickness (mm) | 1.2 |
Mount Method | Edge Clip |
Mounting Hole Diameter (In.) | 0.43 |
Mounting Hole Diameter (mm) | 11 |
Overall Length (In.) | 0.72 |
Overall Length (mm) | 18.3 |
Overall Width (In.) | 0.55 |
Overall Width (mm) | 14 |
Overall Height (In.) | 0.7 |
Overall Height (mm) | 18 |
Resistance Properties | Weather-Resistant |
Standards Met | RoHS Compliant |
Part Features | Available in vertical and horizontal loading configurations with Integral “spring” holds wire bundles tightly |
Configuration |
---|
UPC | 07498373556 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.2593 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | GB1932BF | English | |
Selection Guides | Cable Accessories Selection Guide FRSG7 | English |