The MEC125-4PV-C 4-wire metal edge clip is made of stainless steel. It can be installed on a Panel thickness ranging from 0.051" to .125" (1.3mm to 3.2mm) and can accommodate up to 4 wires with a diameter range of .200" to .295" (5.1mm to 7.5mm). Use when cable orientation is parallel to the outer edge of the panel.
Application | Solar |
Product Type | Wire Clip |
Body Material | Stainless Steel |
Color | Silver |
Environment | Indoor/Outdoor |
Maximum Bundle Diameter (In.) | 0.295 |
Maximum Bundle Diameter (mm) | 7.5 |
Maximum Compatible Panel Thickness (In.) | 0.125 |
Maximum Compatible Panel Thickness (mm) | 3.2 |
Mount Method | Edge Clip |
Overall Height (In.) | 1.37 |
Overall Height (mm) | 34.8 |
Overall Length (In.) | 0.6 |
Overall Length (mm) | 15.2 |
Overall Width (In.) | 0.5 |
Overall Width (mm) | 12.7 |
Resistance Properties | UV-Resistant |
Standards Met | RoHS Compliant |
Part Features | No tools required, cable orientation is parallel to panel edge, for use with 1000V Solar Wires |
UPC | 61305678695 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0562 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 1.4062 |
Product Bulletins | Metal Solar Edge Clips. | English | |
Videos | Solar Energy Solutions Video 16:9 | English | |
Part Drawings | Solar Metal Edge Clip Part Drawing 01698EBD-DC | English | |
3D CAD Models | CAD/Dimension Drawing | English |