Our adhesive backed dual cord clip keep wires neat and secure, even in high-temperature environments like automotive, data centers, and other industrial settings.
Product Type | Wire Clip |
Application | Route and Secure Cords and Cables |
Adhesive Material | Acrylic |
Body Material | NORYL |
Color | White |
Environment | Indoor |
Maximum Bundle Diameter (In.) | 0.33 |
Maximum Bundle Diameter (mm) | 9 |
Mount Method | Adhesive Tape |
Overall Length (In.) | 0.68 |
Overall Length (mm) | 17.3 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Overall Height (In.) | 0.44 |
Overall Height (mm) | 11.2 |
Standards Met | RoHS Compliant |
Vertical Static Load Capacity (kg) | 0.113 |
Vertical Static Load Capacity (lb) | 0.25 |
Horizontal Static Load Capacity (kg) | 0.113 |
Horizontal Static Load Capacity (lb) | 0.25 |
Configuration |
---|
UPC | 07498358527 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0462 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.2309 |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | ADCC31-At Adhesive Dual Cord Clip Part Drawing GB0239FR | English |