Product Type | T-Bar Drop Wire Clip |
Application | Support Fixtures From Building Structure Instead of T-Bar |
Color | Various |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Part Features | For use with 1" T-grid |
Configuration |
---|
UPC | 07498363161 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.1990 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMPIDS-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |