J-PRO Cable support system, with clip for use with #12 wire and threaded rod up to 3/8 (9.5mm) in diameter or 1/8 - 1/4 (3.2mm - 6.4mm), 2.00 (50.8mm) max. bundle capacity, nylon 6.6 with metal attachments, red, 50 pc. package quantity.
Application | Route High Performance Communication Cabling in Air Handling Spaces |
Product Type | Cable Support |
Category 5e Cable Capacity | 55 |
Category 6 Cable Capacity | 46 |
Category 6A Cable Capacity | 30 |
Color | Red |
For Use With | #12 Wire and Threaded Rod |
Includes | Clip |
Material | Nylon 6.6/Metal |
Maximum J-Hook Bundle Capacity | 50.08 |
Mount Method | Drop Wire |
Overall Height (In.) | 6 |
Overall Height (mm) | 152.9 |
Overall Length (In.) | 3.7 |
Overall Length (mm) | 92.9 |
Overall Width (In.) | 3.7 |
Overall Width (mm) | 92.9 |
Standards Met | UL, cULus Listed, RoHS Compliant |
Sub Brand | StrongHold™ |
Static Load Capacity (kg) | 4.5 |
Static Load Capacity (lb) | 10 |
Support Type | J-PRO J-Hook System |
UPC | 07498301339 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 1.2851 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | J-Pro Cable Support System: WACB23--SA-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Part Drawings | J-Pro J-Hook Drop Wire and Threadedrod Clip Part Drawing GB2888FI | English | |
3D CAD Models | J-Pro Cable Support System - JP2DW 3D Drawing | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Cross References | Cable Capacity Calculator Web V12 | English |