Support your infrastructure needs with our powder-actuated mount cable support. Ideal for quick, secure mounting, it enhances organization and efficiency on any job site.
Product Type | Cable Support |
Application | Route High Performance Communication Cabling in Air Handling Spaces |
Category 5e Cable Capacity | 200 |
Category 6 Cable Capacity | 180 |
Category 6A Cable Capacity | 115 |
Color | Black |
For Use With | Fastners |
Material | Nylon 6.6/Metal |
Mount Method | Wall Mount |
Overall Length (In.) | 6.8 |
Overall Length (mm) | 172.7 |
Overall Width (In.) | 6.8 |
Overall Width (mm) | 172.7 |
Overall Height (In.) | 9.1 |
Overall Height (mm) | 231.1 |
Sub Brand | StrongHold™ |
Standards Met | UL, cULus Listed, RoHS Compliant |
Static Load Capacity (kg) | 45.4 |
Static Load Capacity (lb) | 100 |
Support Type | J-Pro J-Hook System |
Part Features | Bend Radius Control, Smooth Pulling Surface |
Configuration |
---|
UPC | 07498396638 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.7051 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | J-Pro™ Cable Support System Product Bulletin FRCB45-SA-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Part Drawings | J-Pro J-Hook with Plate for Powder Actuated Fasteners: C11007 | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Cross References | Cable Capacity Calculator Web V12 | English |