Panduit WH10SS-C Solar Wire Hangers are designed to hang from a pre-drilled hole in a solar panel and accommodate up to eight 8-gage PV wire. Made of 304 stainless steel, these wire hangers support PV cable runs.
Note | Hangs off a pre-drilled hole in solar frame |
Product Type | Cable Hanger |
Application | Wire management for Solar PV cable |
Color | Natural |
Environment | Indoor/Outdoor |
Resistance Properties | Weather-Resistant |
Standards Met | cULus 1565 (File #136577) |
Maximum Bundle Diameter (In.) | 1 |
Maximum Bundle Diameter (mm) | 25.4 |
Standoff Height (In.) | 0.59 |
Standoff Height (mm) | 14.9 |
Overall Length (In.) | 2.14 |
Overall Length (mm) | 54.3 |
Overall Width (In.) | 1.52 |
Overall Width (mm) | 38.6 |
Part Features | Wire-formed part |
UPC | 61305684521 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0464 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.4636 |
Product Bulletins | Solar Hanger Product Bulletin | English | |
Part Drawings | Solar Wire Hanger Part Drawing | English | |
3D CAD Models | Solar Hanger 3D Drawing | English |