Reduce noise and prevent mechanical fatigue with our anti-vibration metal stud grommet. Designed to protect pipes from wear and ensure long-lasting performance.
Product Type | Metal Stud Grommet |
Application | Route Conduit and Cabling Behind Sheetrock in a Metal Stud Wall |
Color | Yellow |
For Use With | Pre-Punched Metal Studs |
Sub Brand | StrongHold™ |
Material | Polypropylene |
Overall Length (In.) | 0.96 |
Overall Length (mm) | 24.4 |
Overall Width (In.) | 2.65 |
Overall Width (mm) | 67.3 |
Overall Height (In.) | 1.76 |
Overall Height (mm) | 44.7 |
Standards Met | RoHS Compliant |
Compatible Hole Diameter (In.) | 1.34 |
Compatible Hole Diameter (mm) | 25.4 |
Part Features | Compatible with pre-punched metal studs |
Configuration |
---|
UPC | 07498320489 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.3832 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 3.8317 |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Part Drawings | Data/Specification Sheets - MSG-1.3-C Product Page | English | |
Part Drawings | Part Drawing - PDF - GB3677BFrv05aMSGV | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Manuals | User/Operation Manuals - PA26214A01-R01 - MSPT-1.3 | English |