Our user-friendly vertical cable manager offers a flexible design for routing and securing your cables, with various mounting options available.
Product Type | Punchdown Vertical Cable Manager |
Application | Wall Mount Vertical or Horizontal Cable Management |
Color | White |
For Use With | Pre-Punched Metal Studs |
Sub Brand | Pan-Punch® |
Overall Length (In.) | 3.5 |
Overall Length (mm) | 88.9 |
Overall Width (In.) | 6.5 |
Overall Width (mm) | 165.1 |
Overall Height (In.) | 10.75 |
Overall Height (mm) | 273 |
Standards Met | RoHS Compliant |
Part Features | Compatible with pre-punched metal studs |
Configuration |
---|
UPC | 07498372215 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5063 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - DWG - P110VCM | English | |
Part Drawings | Part Drawing - DXF - P110VCM | English | |
Part Drawings | Pan-Punch Vertical Cable Manager COP110VCM--ENG | English | |
Installation Documents | Pan-Punch 110 Tower System: PN79H | English |