Safeguard your cables with the press-on nail plate. Quick to install without tools, it offers robust protection for electrical, datacom, and plumbing systems on wood or metal studs.
Application | (1) Prevent Damage to Cabling Infrastructure, (2) Use with Wood or Metal Studs |
Color | Black |
For Use With | Prevent Damage to Cabling Infrastructure, Use with Wood or Metal Studs |
Sub Brand | StrongHold™ |
Standards Met | Meets NEC Article 300.4 Requirements |
Part Features | Hammer-On Installation |
Configuration |
---|
UPC | 07498372245 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.3342 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Press-On Nail Plate - Customer Specification | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |