Securely elevate and support circuit boards of various thicknesses with our versatile support posts, ensuring optimal performance and longevity in your electronic devices.
Product Type | Circuit Board Support |
Application | (1) For Board-to-Board or Board-to-Chassis Mounting, (2) Bell Flange on Bottom End Provides Greater Stability, (3) Releasable and Reusable |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Mount Method | Push Barb |
Standards Met | UL #E169922, RoHS Compliant |
Standoff Height (In.) | 0.12 |
Standoff Height (mm) | 3 |
Overall Length (In.) | 0.4 |
Overall Length (mm) | 10.2 |
Overall Width (In.) | 0.28 |
Overall Width (mm) | 7.2 |
Configuration |
---|
UPC | 07498355439 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0326 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.1630 |
Part Drawings | Circuit Board Post: GB0239BK | English | |
Selection Guides | Cable Accessories Selection Guide FRSG7 | English |