Support cable bundles above or away from the surface with our push mount wire standoffs. Make secure, efficient mounting on any job site.
Product Type | Wire Clip |
Application | 1) For Retaining Wires, Cable, Components or Tubing Away from Panel or Conductive Chassis (2) Finger Grip Flanges Can Be Easily Locked or Unlocked for Revisions, (3) Design of Wing Provides Added Stability |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Mount Method | Push Barb |
Standards Met | UL E136577, UL94V-2, RoHS Compliant |
Maximum Bundle Diameter (In.) | 0.25 |
Maximum Bundle Diameter (mm) | 6.4 |
Standoff Height (In.) | 0.25 |
Standoff Height (mm) | 6.4 |
Overall Length (In.) | 1.04 |
Overall Length (mm) | 26.4 |
Overall Width (In.) | 0.63 |
Overall Width (mm) | 16 |
Configuration |
---|
UPC | 07498374022 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0332 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.1662 |
Catalog Cut Sheets | Catalog Cut Sheet - WS25-25-C Product Page | English | |
Part Drawings | Part Drawing - PDF - WCS_031 | English |